Skip to main content

Vibration Analyst Training in Singapore

We’re excited to invite you to two exclusive Public Training Courses in Singapore, hosted by NSK and led by Brüel & Kjær Vibro’s renowned machinery diagnostic expert and approved VA CAT IV instructor, João Pedro Pais.

 

Head of Competence Center, Brüel & Kjær Vibro GmbH, with over 25 years of experience in plant reliability and condition monitoring, João is a globally accredited VA CAT IV instructor and a trusted advisor in machinery diagnostics and performance improvement.

 

Why Should You Attend?

✔ ISO & ASNT certified training
✔ Hands-on learning with real-world applications
✔ Limited to 20 participants per course for optimal engagement
✔ Network with peers and industry experts

 

Vibration Analyst Category I

November 24 - 27, 2025

Ideal for those new to vibration monitoring or with limited experience. Learn the fundamentals of data collection, spectrum analysis, and condition-based maintenance.

Duration of course: 3 1/2 days
Course type: Public
Location: Oasia Hotel Novena (Boardroom)
Dates: November 24th – 27th, 2025
Registration start: September 10th, 2025
Registration Close: October 17th, 2025
Course Fee: SGD 3,774.00 (Exc. 9% GST)

 

Vibration Analyst Category II

December 1 - 5, 2025

For professionals with at least 12 months of experience. Dive deeper into fault diagnostics, waveform and phase analysis, and alarm limit setting.


Duration of course: 4 1/2 days
Course type: Public
Location: Oasia Hotel Novena (Boardroom)
Dates: December 1st – 5th, 2025
Registration start: September 10th, 2025
Registration Close: October 24th, 2025
Course Fee: SGD 4,431.00 (Exc. 9% GST)



Book Your Training Now